AquaStream™ 3G chiller CGAM

120-440 kW

Main features

  • Two levels of efficiency: high or standard
  • Three acoustic versions: standard, low noise and comprehensive acoustic package treatment
  • High efficiency scroll compressors
  • Trane design low sound level fans mounted on hinges
  • Electronic expansion valve
  • Brazed plates heat exchangers
  • Disconnect switch/transformer
  • Water strainer and flow switch
  • Powder coated components for durability

Customer benefits

  • Life cycle effectiveness
  • Efficiency and sound level without compromise
  • All year round operation
  • Extreme reliability and durability
  • Perfect for a variety of comfort and industrial applications 
  • Ease of installation and serviceability

Some sizes and versions not available for countries adopting the Ecodesign Directive

Options

  • Integrated hydraulic module with or without buffer tank
  • Single or double pump package
  • Variable frequency drive for pump flow rate adjustment
  • Freeze protection control
  • Black epoxy condenser coil coating
  • Architectural louvered panels

Accessories

  • Neoprene isolators
  • Grooved pipe connection kit

Tracer™ CH530 Control

Adaptive Control™ microprocessor featuring:

  • Easy-to-use operator interface panel
  • External auto/stop
  • External interlock
  • Chilled water pump control
  • Ice-making card (optional)
  • Chilled water and current-limit remote setpoint card (optional)
  • BACnetTM, LonTalk®, Modbus communication capabilities

Search for more product material

* Disclaimer: Attempting to alter the values in the datasheet is strictly forbidden and Trane shall not be liable for any misuse of the data provided or generated. Trane will also undertake any appropriate legal action to protect its interests in case of violation of this prohibition.

Contact Request Form