Flex Heat Pumps

47-354 kW

Main features

  • Cooling capacity per module: 55 - 135 kW
  • Heating capacity per module: 55 -135 kW
  • Fully modular system: Capacity to connect 6 modules without any restrictions up to 810 kW
  • Compact footprint: all models 2.4 m length x 1 m width
    • Design to fit in most service elevators
    • No need to rent crane or helicopter to gain access to roof
  • Compliant with Ecodesign Regulation ENER Lot21.  All SEER levels ≥ 3,8
  • Tandem DSH scroll compressors and electronic expansion valves
  • Micro-channel condenser coils resulting in low R410A refrigerant charge = Sustainability and lower costs  
  • Advanced design industrialization to optimize maintenance operations. Full accessibility of all components.

Customer benefits

  • Installation anywhere, everywhere
    • HVAC system designer can play with weight distribution and space organization on e.g. building roof
    • Flexible HVAC plant design and/or aesthetic view. Each module can be installed differently
      • E.g. different roof corners, different floor levels, etc…
  • Non-stop continuous operation
  • Just in time system
  • Easy to handle
    • Perfect for project with limited access
    • Perfect for city center project where roof access is not allowed
    • Perfect for retrofit
  • Flexible and Optimized investment
    • Spread investments with extending capacity step-by-step
    • Add a modular unit only when more capacity is needed, without any cost penalty
    • Without any restrictions at any time of the project without having to initally planned for additional capacity up to 6 units up to 810kW

Options

  • Desuperheater
  • Heat recovery
  • ACOUSTIC VERSIONS
    • Low Noise
    • Super Low Noise
  • HYDRAULIC options
    • Packaged pump station - Low head pressure 
    • Packaged pump station - Medium head pressure
    • Packaged 2 pump station  - Low head pressure
    • Packaged 2 pump station - Medium head pressure
    • Packaged pump station - Low head pressure and water tank
    • Packaged pump station - Medium head pressure and water tank
    • Packaged 2 pump station - Low head pressure and water tank
    • Packaged 2 pump station - Mediume head pressure and water tank
    • Packaged  inverter pump station - Low head pressure
    • Packaged inverter pump station - Medium head pressure
    • Packaged 2 inverter pump station  - Low head pressure
    • Packaged 2 inverter pump station - Medium head pressure
    • Packaged inverter pump station - Low head pressure and water tank
    • Packaged inverter pump station  - Medium head pressure and water tank
    • 2 Packaged 2 inverter pump station - Low head pressure and water tank
    • 2 Packaged 2 inverter pump station - Medium head pressure and water tank

Accessories

  • ACCESSORIES FOR MODULAR CONNECTION
    • FlexMaster
    • Hydraulic connection kit for connection among single modules
    • Hydraulic connection kit for connection among single modules (for hydraulic versions)
  •  
  • MOUNTED ACCESSORIES
    • Low ambient temperature kit (down to -10°C)
    • Gas gauges
    • Complete anti-intrusion grilles
    • Power factor correction to cos phi 0.91
    • Control panel electric heater with thermostat
    • Water pumps automatic changeover
    • Phase failure protection relay
    • Serial card with BacNet Protocol MS/TP
    • Serial card with BacNet Protocol TCP/IP
    • Gateway Modbus Lontalk
    • Soft - Start
    • Electrical power supply without neutral 400V/3ph
    • Automatic circuit breakers
    • Step Condensing control
    • Condensing control with variable fan speed modulation
    • ECO-PROFILE ELECTRONIC fans
    • High Static Pressure ECO-PROFILE ELECTRONIC Fans 100 Pa
    • Axitop diffusers
    • E-coated anti-corrosion condensing coil treatment
    •  
  • LOOSE ACCESSORIES
    • Sea container kit
    • Flow switch
    • Automatic water filling
    • Water strainer
    • Remote control display
    • Water gauges
    • Victaulic Kit
    • Rubber anti vibration mounts
    • Spring antivibration mounts
    •  
  • FACTORY MOUNTED OPTIONS
    • Modbus RS485
    • Electronic expansion valve
    • Numbered wires

FlexMaster Controller

  • Control up to 6 units, of equal or different capacity   (2-pipe systems)
  • Hydraulic kit control: management of external water pump group or water pumps integrated in each unit
  • Set point management: adjustment based on inlet or outlet water temperature as provided by the probe
  • RS 485 serial communication between modular unit(s) and FlexMaster controller
  • Multi-language interface
  • PVC box with transparent door, UV resistant & IP Class 66
  • Potential free contacts for generic alarm signals and for water pump activation
  • Potential-free contacts for:
    • Activation of the system
    • Seasonal setting adjustments with external signal
    • Possible alarm state of external water pump(s)
    • Double set point management
  • BMS connection via Modbus protocol / RS485
  • Input & output probes for the main user
  • External air probe
  • Probes for secondary user temperature control like total or partial recovery and DHW (only if required)

FlexMaster anywhere, everywhere

  • Ideal for connecting multiple Flex modular units to one single “Master controller”
  • For expanding capacity of chiller/heat pump plant
  • To control the main functions and operating modes of the modular units
  • Non-stop operation!  In case of preventive or corrective maintenance necessary on one module all other modular units keep on running
  • Back-up or stand-by capacity!
    • Number of installations with a request for back-up or stand-by capacity is increasing (e.g. hospitals, banks, data centers, high class apartment buildings, etc…..)
    • Traditional systems require a second unit with similar capacity.  Flex modular systems reach same effect by simply adding a modular unit
    • Control up to 6 units of equal or different capacities

Search for more product material

* Disclaimer: Attempting to alter the values in the datasheet is strictly forbidden and Trane shall not be liable for any misuse of the data provided or generated. Trane will also undertake any appropriate legal action to protect its interests in case of violation of this prohibition.

Contact Request Form