XStream RTWF chiller

345-1860 kW

Main Features

Trane XStream chillers are designed to achieve industry-leading part load efficiencies without compromising the environment

  • Near zero GWP (<1) refrigerant R1234ze
  • R513A
  • R134a
  • Multiple compressor design allows outstanding part load efficiencies by switching compressors off while utilizing the entire heat exchanging surface for the remaining compressor(s)
  • XStream chillers and heat pumps take advantage of crossflow serial heat exchanger design to reduce compressor workload under all operating conditions.
  • Maximum condenser temperature 85°C with R1234ze (68°C with R134a)
  • 3 different levels of efficiency:
    • SE: Standard Efficiency
    • HE: High Efficiency
    • HSE: High Seasonal Efficiency (With Adaptive Frequency Drive)

Customer benefits

  • Extended and unmatched capacities
  • High efficiencies both in cooling and heating
  • 99.5% reliability rate
  • Suitable with high condensing temperature and heat pump applications with possible delivery of hot water up to 85°C
  • Great versatility to adapt to varying applications requirements

Range description

  • RTWF packaged chiller R134a/R513A: 350-1860 kW
  • RTWF G packaged chiller R1234ze: 345-1420 kW

Main options

  • High condenser leaving water temperature application
  • Double pass condenser for large Delta T
  • Process cooling - leaving evaporator water temp down to -12°C
  • Ice making
  • Sound attenuation package
  • Left/right hand connection
  • VPF operation
  • Trane combined smart control and interface
    • Leading TD7 touch screen with 7" color display
    • Clear presentation of critical information
    • Monitor settings, data trending, reports and alarms
    • Simple, intuitive navigation
    • Effective operation, monitoring and management
    • Durable construction for both indoor and outdoor use
  • Trane™ UC 800 controller
    • New generation Trane control platform for chillers
    • Advanced algorithms for the most challenging conditions
    • Maintians efficient and reliable operation
  • Connectivity
    • Full interoperability via SmartCom interface BACnetTM (IP and MSTP), LonTalk®, Modbus
    • Master/Slave Operation
    • Full remote control capability via Trane BMS or Chiller Plant Controls

Search for more product material

* Disclaimer: Attempting to alter the values in the datasheet is strictly forbidden and Trane shall not be liable for any misuse of the data provided or generated. Trane will also undertake any appropriate legal action to protect its interests in case of violation of this prohibition.

Contact Request Form