Voyager™ I

17-32 kW

Main features

  • Eurovent certified performances
  • High efficiency in cooling and heating
  • Single-side access for easy service
  • Pitched/removable drain pan
  • Corrosion-resistant cabinet with epoxy-coated condenser coil and hail guard as standard

Customer benefits

  • Single packaged air/air unit: simple installation
  • High performance: lowest energy consumption
  • High reliability: low maintenance costs

Range desccription

  • TSD/YSD/WSD: Downflow air discharge and intake
  • TSH/YSH/WSH: Horizontal flow air discharge and intake
  • TSD/TSH: Cooling-only unit
  • YSD/YSH: Cooling-only unit with gas heat
  • WSD/WSH: Reversible heat pump unit

Options

  • Electric heater (TSD/TSH/WSD/WSH)
  • Hot water coil with 3-way-valve (TSD/TSH/WSD/WSH)
  • Gas burners, compatible with G20, G25 and G31 gas (YSD/YSH)
  • Fresh air intake for air quality and/or energy savings (free cooling) through advanced comparative enthalpy economizer
  • Fresh air volume controlled by remote potentiometer, CO2 sensor or communication interface
  • Fire thermostat/smoke detector
  • Clogged filter sensor/fan failure switch

Accessories

  • Adjustable or non-adjustable roofcurbs
  • Electronic (THS03) and programmable (THP03) zone sensor modules
  • Quick adaptation curb (replacement market)
  • TD5 Service and Diagnostic full color touchscreen display

ReliaTel™ Controls

  • 24 V easy-to-start and service microprocessor controls
  • Built-in conventional thermostat interface
  • Remote on/off input
  • BACnetTM, LonTalk®, Modbus communication capabilities

Resources

  • Locate Your Sales Office

Contact Request Form