City RTSF G Heat Pump

205-445 kW

Main Features

Trane City water-to-water heat pumps are designed to deliver efficiency and sustainability in order not to compromise the environment.

Compact and modular, they particularly fit in restricted spaces.

  • Near zero GWP (<1) refrigerant R1234ze
  • Screw compressor and AFD (Adaptive Frequency Drive)
  • Brazed plate heat exchangers
  • 920 mm width only
  • Wide operating range to deliver hot water up to 80°C. 

Customer benefits

  • Sustainable and durable solution for applications below 400 kW
  • High efficiencies both in cooling and heating
  • 99.5% reliability rate
  • Great versatility to adapt to varying applications requirements

 

Main options

  • Sound attenuation panels (up to -9 dB(A) attenuation)
  • VPF operation
  • Trane combined smart control and interface
    • Leading TD7 touch screen with 7" color display
    • Clear presentation of critical information
    • Monitor settings, data trending, reports and alarms
    • Simple, intuitive navigation
    • Effective operation, monitoring and management
  • Trane™ UC 800 controller
    • New generation Trane control platform for chillers
    • Advanced algorithms for the most challenging conditions
    • Maintians efficient and reliable operation
  • Connectivity
    • Full interoperability via SmartCom interface BACnetTM (IP and MSTP), LonTalk®, Modbus
    • Master/Slave Operation
    • Full remote control capability via Trane BMS or Chiller Plant Controls

Search for more product material

* Disclaimer: Attempting to alter the values in the datasheet is strictly forbidden and Trane shall not be liable for any misuse of the data provided or generated. Trane will also undertake any appropriate legal action to protect its interests in case of violation of this prohibition.

Contact Request Form