Trane OptiPlant is the customized control solution for comfort
cooling installations with two air-cooled chillers in small buildings
and commercial spaces. Based on the chilled water demand, it will
limit chiller operation and its associated auxiliary equipment thus
reducing operating costs.
A touchscreen display allows you to monitor and control key
operating parameters. An energy monitoring version is available.
Customer benefits
- Lower operating and maintenance costs
- Reduced
operating hours: Miniumum of 15% reduction in energy
consumption
- Longer component lifetime and lower
maintenance costs.
- Easy chiller control
- Intuitive screens allow easy monitoring and control of the
plant
- Traceability of plant operation
- Event log and system temperature trends are displayed over
the seven previous days
- Rapid return on
investment