Trane Worldwide Sites
Air handling units and HVAC systems can help achieve higher energy efficiency and indoor air quality while reducing maintenance requirements – adding life to buildings and improving the lives of people within them.
Trane air handling units deliver comfort with maximum efficiency through full customization of each application. This means that our customers can benefit from high quality air handling units that are an exact fit for their requirements.
Trane is well known for the quality and reliability of its products, our air handling units are no exception. They are produced from the highest quality materials, and packed full of features to perform efficiently and reliably.