Trane Worldwide Sites
Imagine a product that delivers superior comfort and performance while reducing operating cost. The Trane Axiom™ model Variable Speed is Trane’s most advanced water source comfort solution.
Learn More ›The vertical stack design (model GET) is ideal for various building applications. This design provides a no-nonsense approach to installing the mechanical system, while also allowing for individual tenant metering.
The stacked, space-saving design of the Trane Axiom water-source heat pumps
GET model can reduce time and money during installation, especially if the equipment includes factory supplied riser piping. The option of ducted or non-ducted design fits a variety of room applications. Trane Axiom water-source heat pumps are easy to operate and maintain, resulting in optimal comfort and long-lasting durability.
Additional Features