CONTACT A TRANE EXPERT

Self-Paced Learning

ASHRAE Standards 62.1 and 90.1, and VAV Systems

APP-CMC034-EN

  • Online Course
  • Free
  • 1.5 hours
  • 1.5

These days many designers want to comply with both Standard 62.1 and Standard 90.1. Requirements from both standards have been incorporated into many building codes, and the minimum requirements of both standards must be met as prerequisites to LEED certification. In attempting to comply with the ventilation requirements of Standard 62.1 AND the energy-limiting requirements of Standard 90.1, some designers have concluded that it’s next to impossible to do so using traditional VAV systems. While in some specific cases these designers might be right, in most cases they are not right. In this broadcast, the Chair of SSPC 62.1 (Dennis Stanke), the Chair of SSPC 90.1 (Mick Schwedler), and the one of the authors of the VAV-related sections in the User Manuals for both standards (Steve Taylor), discuss the potentially conflicting requirements and design choices.  Qualifies as LEED-specific.

  • Key VAV system requirements found in both standards
  • How to avoid the potential conflict between the central reheat restrictions of Standard 90.1 and dehumidification requirements of Standard 62.1
  • How to choose VAV box minimum airflow settings to avoid the potential conflict between the local reheat restrictions of and the minimum ventilation at all loads
  • How implement zone-level demand controlled ventilation to save energy while maintaining minimum ventilation

Presentation handouts
Includes presentation slides, presenter biographies, outline and bibliography.

Take the quiz
Assessment is required by USGBC and AIA. Please submit the form, take the quiz and Trane will provide you with a certificate of completion documenting your online attendance.

Order a DVD of this program
Item number APP-CMC034-EN

ASHRAE Standards 62.1 and 90.1, and VAV Systems

Other learning you may be interested in: